(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SC-K Series Dust-Proof And Waterproof Platform Scale With Validation

SC-K Series Dust-Proof And Waterproof Platform Scale With Validation

Click this image to zoom it.

Move the mouse over the image to zoom

  • 一体型
  • セパレート型

[Features]
· For transaction validation (authorized product).
· Accuracy class: Class III.
· Entire unit can be washed with water (Weighing pedestal and display are dust-proof and waterproof to IP68. Can be submersed in water to clean).
· Measurement method: electrical resistance type (load cell type).
· Scale interval type: single interval.
· RS-232C (terminal block shape) sold separately.

(i)Caution

  • The product image is a representative image of the actual product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SC-30KAM-K
SC-30KBM-K
SC-60KAL-K
SC-60KAM-K
SC-60KBL-K
SC-60KBM-K
SC-150KAL-K
SC-150KAM-K
SC-150KBL-K
SC-150KBM-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Operating Range
(g)
JAN Code Minimum display detail

SGD 1,373.15

1 Piece(s) 11 Day(s) 30,000380300100 to 15,000 / 200 to 30,00049810466071860.01 kg

SGD 1,261.71

1 Piece(s) 11 Day(s) 30,000380300100 to 15,000 / 200 to 30,00049810466072300.01 kg

SGD 1,504.53

1 Piece(s) 11 Day(s) 60,000530390100 to 15,000 / 400 to 60,00049810466072160.02 kg

SGD 1,373.15

1 Piece(s) 11 Day(s) 60,000380300100 to 15,000 / 400 to 60,00049810466071930.02 kg

SGD 1,393.09

1 Piece(s) 11 Day(s) 60,000530390100 to 15,000 / 400 to 60,00049810466072610.02 kg

SGD 1,261.71

1 Piece(s) 11 Day(s) 60,000380300100 to 15,000 / 400 to 60,00049810466072470.02 kg

SGD 1,504.53

1 Piece(s) 11 Day(s) 150,0005303901,000 to 150,000 / 100 to 15,00049810466072230.05 kg

SGD 1,373.15

1 Piece(s) 11 Day(s) 150,0003803001,000 to 150,000 / 100 to 15,00049810466072090.05 kg

SGD 1,393.09

1 Piece(s) 11 Day(s) 150,0005303901,000 to 150,000 / 100 to 15,00049810466072780.05 kg

SGD 1,261.71

1 Piece(s) 11 Day(s) 150,0003803001,000 to 150,000 / 100 to 15,00049810466072540.05 kg

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available Dust-proof and waterproof function Available Details of dust-proof and waterproof function IP68

Tech Support