(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HW-C/HW-CP Series (Water-Strong) Weighing Pedestal Dust-proof And Waterproof Digital Platform Scale (Part Numbers)

HW-C/HW-CP Series (Water-Strong) Weighing Pedestal Dust-proof And Waterproof Digital Platform Scale

Click this image to zoom it.

Move the mouse over the image to zoom

  • HW-60KC
  • HW-100KC/HW-200KC
  • HW-10KCP
  • HW-60KCP
  • HW-100KCP/HW-200KCP

[Features]
· Includes 3-color, 5-level comparator light and 10-key control pad.
· Weighing pedestal dust-proof and waterproof grade: IP65.
· 1/10,000 high-resolution.
· HW-CP series includes a built-in printer.
· Washable weighing pedestal (dust-proof and waterproof to IP65).
· Includes a vinyl protective cover for the display.
· Display can be adjusted across 4 upward facing levels.
· Easy to see 3-color, 5-level comparator light.
· Upper/lower limit setting for sorting work.
· Cable length from weighing pedestal to display: 1.5 m for HW-10KC (CP).
2.5 m for HW-60KC (CP) / HW-100KC (CP) / HW-200KC (CP).
· -CP models include built-in printer.

Part Number

Configured Part Number is shown.

HW-200KCP

Part Number
HW-200KCP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

SGD 1,613.88

1 Piece(s) 9 Day(s) 220,000530390With built-in printer3907127734981046135122110,0000.02 kgApprox. 17

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dust-proof and waterproof function Available Details of dust-proof and waterproof function Weighing pedestal dust-proof and waterproof grade: IP65 Special Notes Minimum displayed units are in kilograms. Please be aware that grams cannot be displayed.
Materials Weighing tray: SUS430 / display: ABS / pole: SUS304, pole base: ADC12 (aluminum die cast: 60 kg, 100 kg, 200 kg models only) *10 kg models are integrated with pole

Please check the type/dimensions/specifications of the part HW-200KCP in the HW-C/HW-CP Series (Water-Strong) Weighing Pedestal Dust-proof And Waterproof Digital Platform Scale series.

Similar Part Numbers

Part Number
HW-100KC
HW-10KCP
HW-200KC
HW-60KC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
JAN Code Maximum count value
(pcs.)
Minimum display detail Weight
(kg)

SGD 1,110.86

1 Piece(s) 8 Day(s) 100,000530390Standard type3907127734981046135047100,0000.01 kgApprox. 17

SGD 1,442.63

1 Piece(s) 9 Day(s) 10,000250250With built-in printer2754743684981046135092100,0000.001 kgApprox. 7

SGD 1,110.86

1 Piece(s) 9 Day(s) 220,000530390Standard type3907127734981046135054110,0000.02 kgApprox. 17

SGD 1,018.58

1 Piece(s) 8 Day(s) 60,000424330Standard type3306217714981046135030120,0000.005 kg11

Tech Support