(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw For SBS Kitagawa Scroll Chucks【3 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

SBS-7-H38

 
Part Number
SBS-7-H38
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)
Jaw shape

SGD 99.66

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 7389228387.9444.45M10-174812.68Not tapered

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Kitagawa
Dimension E(mm) 3 Dimension F(mm) 3.5 Material S45C

Please check the type/dimensions/specifications of the part SBS-7-H38 in the Soft Jaw For SBS Kitagawa Scroll Chucks series.

Similar Part Numbers

Part Number
SBS-10B-H50
SBS-10B-H60
SBS-10B-H75
SBS-7-H60
SBS-7-H90
SBS-7B-H100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)
Jaw shape

SGD 136.89

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1050110355012.753.98M1213196019.03Tapered

SGD 235.75

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1060110356012.753.98M1213196019.03Tapered

SGD 275.65

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1075110357512.753.98M1213196019.03Tapered

SGD 162.78

3 Pieces Per Package

1 Pack(s) 4 Day(s) or more 7609228607.9444.45M10-174812.68Not tapered

SGD 268.71

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 7909228907.9444.45M10-174812.68Not tapered

SGD 279.41

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 710089311007.9444.45M1091749.712.68Tapered

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)