(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw For SBS Kitagawa Scroll Chucks【3 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SBS-6-H36
SBS-6-H60
SBS-6B-H32
SBS-6B-H48
SBS-6B-H73
SBS-7-H38
SBS-7-H60
SBS-7-H90
SBS-7B-H32
SBS-7B-H48
SBS-7B-H73
SBS-7B-H100
SBS-7B-H120
SBS-7B-H150
SBS-9-H45
SBS-9-H60
SBS-9-H90
SBS-9B-H32
SBS-9B-H48
SBS-9B-H63
SBS-9B-H80
SBS-9B-H100
SBS-9B-H150
SBS-10-H48
SBS-10-H60
SBS-10-H90
SBS-10B-H50
SBS-10B-H60
SBS-10B-H75
SBS-12-H51
SBS-12-H90
SBS-12B-H54
SBS-12B-H70
SBS-12B-H90
SBS-12B-H120
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)
Jaw shape

SGD 84.69

3 Pieces Per Package

1 Pack(s) 4 Day(s) or more 6367726367.9438.1M8-13.54112.68Not tapered

SGD 134.47

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 6607726607.9438.1M8-13.54112.68Not tapered

SGD 77.75

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 6327332327.9438.1M8913.54112.68Tapered

SGD 110.18

3 Pieces Per Package

1 Pack(s) 4 Day(s) or more 6487326487.9438.1M8913.54112.68Tapered

SGD 164.36

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 6737326737.9438.1M8913.54112.68Tapered

SGD 99.66

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 7389228387.9444.45M10-174812.68Not tapered

SGD 162.78

3 Pieces Per Package

1 Pack(s) 4 Day(s) or more 7609228607.9444.45M10-174812.68Not tapered

SGD 268.71

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 7909228907.9444.45M10-174812.68Not tapered

SGD 85.85

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 7329532327.9444.45M1091755.712.68Tapered

SGD 131.15

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 7488931487.9444.45M1091749.712.68Tapered

SGD 176.53

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 7738931737.9444.45M1091749.712.68Tapered

SGD 279.41

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 710089311007.9444.45M1091749.712.68Tapered

SGD 332.01

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 712089311207.9444.45M1091749.712.68Tapered

SGD 408.59

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 715089311507.9444.45M1091749.712.68Tapered

SGD 117.16

3 Pieces Per Package

1 Pack(s) 4 Day(s) or more 945100324512.753.98M12-195519.03Not tapered

SGD 190.94

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 960100326012.753.98M12-195519.03Not tapered

SGD 287.96

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 990100329012.753.98M12-195519.03Not tapered

SGD 101.26

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 932105323212.753.98M1213195819.03Tapered

SGD 117.26

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 948103314812.753.98M1213195619.03Tapered

SGD 191.80

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 963103316312.753.98M1213195619.03Tapered

SGD 275.14

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 980103318012.753.98M1213195619.03Tapered

SGD 289.03

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 91001033110012.753.98M1213195619.03Tapered

SGD 430.24

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 91501033115012.753.98M1213195619.03Tapered

SGD 144.68

3 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1048110354812.753.98M12-196019.03Not tapered

SGD 238.61

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1060110356012.753.98M12-196019.03Not tapered

SGD 328.47

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1090110359012.753.98M12-196019.03Not tapered

SGD 136.89

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1050110355012.753.98M1213196019.03Tapered

SGD 235.75

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1060110356012.753.98M1213196019.03Tapered

SGD 275.65

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1075110357512.753.98M1213196019.03Tapered

SGD 179.78

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1251125405112.763.5M12-1967.519.03Not tapered

SGD 360.39

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1290125409012.763.5M12-1967.519.03Not tapered

SGD 180.00

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1254125405412.763.5M12131967.2519.03Tapered

SGD 273.68

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1270125407012.763.5M12131967.2519.03Tapered

SGD 359.86

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1290125409012.763.5M12131967.2519.03Tapered

SGD 433.28

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 121201254012012.763.5M12131967.2519.03Tapered

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Kitagawa
Dimension E(mm) 3 Dimension F(mm) 3.5 Material S45C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)