(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw For R-HO/B-200/N/HJ Circular (Iron/Aluminum) Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】 (Part Numbers)

Soft Jaw For R-HO/B-200/N/HJ Circular (Iron/Aluminum) Kitagawa Hydraulic/Pneumatic Chucks

Material: S45C
[Features] Grips thin materials, thin plates and pipes without causing deformation and is effective as a countermeasure against chattering.
Material: aluminum alloy (A6061 T6)
[Features] Good cutting performance that significantly reduces soft jaw molding time. The soft jaw material is soft and does not scratch the workpiece. Lightweight, enabling easy jaw replacement. Lower specific gravity compared to iron, curbing the decline in gripping power due to centrifugal force and enabling high-speed rotation cutting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ALR-HO-8-H40

 
Part Number
ALR-HO-8-H40
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Hardness Internal diameter
(mm)
Material

SGD 568.90

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 840200405255114M12191.5 mmHRB5025Aluminum alloy (A6061 T6)

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa

Please check the type/dimensions/specifications of the part ALR-HO-8-H40 in the Soft Jaw For R-HO/B-200/N/HJ Circular (Iron/Aluminum) Kitagawa Hydraulic/Pneumatic Chucks series.

Similar Part Numbers

Part Number
ALR-HO-10-H50
ALR-HO-12A-H50
ALR-HO-6-H40
ALR-HO-8-H50
R-B-204-H32
R-B-205-H32
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Hardness Internal diameter
(mm)
Material

SGD 923.52

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1050250505306516M12191.5 mmHRB5025Aluminum alloy (A6061 T6)

SGD 1,247.73

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1250300505308118M14231.5 mmHRB5025Aluminum alloy (A6061 T6)

SGD 508.60

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 6401694052049.512M10171.5 mmHRB5025Aluminum alloy (A6061 T6)

SGD 846.76

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 850200505255114M12191.5 mmHRB5025Aluminum alloy (A6061 T6)

SGD 349.82

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 432100324142610M813.51.5 mm-25S45C

SGD 359.06

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 5321353241443.510M813.51.5 mm-25S45C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)