(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw For P-HO/B-200/N Resin Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】 (Part Numbers)

Soft Jaw For P-HO/B-200/N Resin Kitagawa Hydraulic/Pneumatic Chucks

[Features] The soft jaw material is soft and does not scratch the workpiece. Suitable for light cutting of thin materials and thin, tube-shaped workpieces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P-HO-10-H42

 
Part Number
P-HO-10-H42
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Jaw shape

SGD 205.77

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 104211040421655030M121719Tapered

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Serration pitch 1.5 × 60° Material Polyacetal (POM)

Please check the type/dimensions/specifications of the part P-HO-10-H42 in the Soft Jaw For P-HO/B-200/N Resin Kitagawa Hydraulic/Pneumatic Chucks series.

Similar Part Numbers

Part Number
P-B-212-H48
P-HO-12A-H48
P-HO-15-H62
P-HO-4-H23
P-HO-6-H30
P-HO-6-H36
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Jaw shape

SGD 310.67

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 124812948482156030M162225Tapered

SGD 310.78

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 124812948481856030M142223Tapered

SGD 575.15

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 156216562622288543M20-32Not tapered

SGD 136.15

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 423512323842615M6313.5Small diameter

SGD 159.23

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 6307331301253820M101317Tapered

SGD 181.72

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 6367331361253820M101317Tapered

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)