(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw For AL-HO/B-200/N/HJ Aluminum Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】 (Part Numbers)

Soft Jaw For AL-HO/B-200/N/HJ Aluminum Kitagawa Hydraulic/Pneumatic Chucks

Click this image to zoom it.

Move the mouse over the image to zoom

[Features] Good cutting performance that significantly reduces soft jaw molding time. The soft jaw material is soft and does not scratch the workpiece. Lower specific gravity compared to iron, curbing the decline in gripping power due to centrifugal force and enabling high-speed rotation cutting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AL-B-206-H28

 
Part Number
AL-B-206-H28
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Jaw shape

SGD 180.74

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 6286626281253420M105171.5 mmTapered

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Hardness HRB50 Material Aluminum alloy (A6061 T6)

Please check the type/dimensions/specifications of the part AL-B-206-H28 in the Soft Jaw For AL-HO/B-200/N/HJ Aluminum Kitagawa Hydraulic/Pneumatic Chucks series.

Similar Part Numbers

Part Number
AL-B-205-H25
AL-B-212-H48
AL-HO-10-H42
AL-HO-10-H60
AL-HO-10S-H42
AL-HO-12A-H48
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Jaw shape

SGD 165.87

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 5255423251042814M85141.5 mmTapered

SGD 264.05

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 124812948482156030M1622251.5 mmTapered

SGD 178.03

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 104211040421655030M1217191.5 mmTapered

SGD 253.95

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 106011040601655030M1217191.5 mmTapered

SGD 237.91

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 104211040421656030M123191.5 mmSmall diameter

SGD 264.59

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 124812948481856030M1422231.5 mmTapered

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)