(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw For N Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】 (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

N15-H62

 
Part Number
N15-H62
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Serration pitch

SGD 273.80

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 1562165626225.5885431.5 mm

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Dimension H(mm) M20 Mounting bolt hole dimensions(mm) 32 Jaw shape Not tapered
Material S45C

Please check the type/dimensions/specifications of the part N15-H62 in the Soft Jaw For N Kitagawa Hydraulic/Pneumatic Chucks series.

Similar Part Numbers

Part Number
N15-H180
N15-H220
N15-H250
N15-H80
N21-H150B21-H150
N21-H70B21-H70
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Serration pitch

SGD 933.66

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 151801656218025.5885431.5 mm

SGD 1,567.87

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 152201656222025.5885431.5 mm

SGD 1,900.28

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 152501656225025.5885431.5 mm

SGD 372.03

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 1580165628025.5885431.5 mm

SGD 928.03

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 211501806315025980603.0 mm

SGD 462.63

3 Pieces Per Package

1 Pack(s) 9 Day(s) or more 2170180637025980603.0 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)