(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw For HO Wide-Jaw Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】 (Part Numbers)

Soft Jaw For HO Wide-Jaw Kitagawa Hydraulic/Pneumatic Chucks

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HO-8-H73-W73

 
Part Number
HO-8-H73-W73
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)

SGD 316.81

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 873957373144625M123519

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Dimension E(mm) 5 Jaw shape Tapered Material S45C

Please check the type/dimensions/specifications of the part HO-8-H73-W73 in the Soft Jaw For HO Wide-Jaw Kitagawa Hydraulic/Pneumatic Chucks series.

Similar Part Numbers

Part Number
HO-10-H42-W63
HO-10-H48-W73
HO-10-H63-W63
HO-10-H73-W73
HO-10-H83-W83
HO-8-H83-W83
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)

SGD 195.13

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10421106342165030M123019

SGD 267.03

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10481107348165030M123519

SGD 316.09

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10631106363165030M123019

SGD 351.16

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10731107373165030M123519

SGD 449.58

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10831108383165030M124519

SGD 393.03

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 883958383144625M124519

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)