(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Jaw HO/HO Small Diameter For Kitagawa Hydraulic/Pneumatic Chucks【1-3 Pieces Per Package】 (Part Numbers)

Soft Jaw HO/HO Small Diameter For Kitagawa Hydraulic/Pneumatic Chucks

A wide range of lineup. HO/HO Small Diameter for Kitagawa Hydraulic/Air Chucks

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HO-10S-H60

 
Part Number
HO-10S-H60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Jaw shape

SGD 162.04

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 106011040601656030M12419Small diameter

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Serration pitch 1.5 × 60° Material S45C

Please check the type/dimensions/specifications of the part HO-10S-H60 in the Soft Jaw HO/HO Small Diameter For Kitagawa Hydraulic/Pneumatic Chucks series.

Similar Part Numbers

Part Number
HO-10-H80
HO-10-H90
HO-10N-H100
HO-10S-H80
HO-12A-H48
HO-12A-H80
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Jaw shape

SGD 199.93

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 108011040801655030M121719Tapered

SGD 212.10

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 109011040901655030M121719Tapered

SGD 247.13

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10100110401001655030M12-19Not tapered

SGD 193.70

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 108011040801656030M12419Small diameter

SGD 156.09

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 124812948481856030M142223Tapered

SGD 251.97

3 Pieces Per Package

1 Pack(s) 6 Day(s) or more 128012948801856030M142223Tapered

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)