(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Inouekougu Repair Adhesive Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Repair Adhesive Spatula

Standard Unit Price:
SGD 2.10-
Days to Ship :
18 Day(s)

[Features]
· Spatula for adhesive work that is made of good material and features stainless steel that will not rust easily.
· Main body is lightweight, allowing work to progress smoothly.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Overall Length(mm)
    70
  • Material details
    Stainless steel (thickness 0.4 mm)
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 40
  • 90
  • Clear
JAN Code

Refine by

  • 4530545005339
  • 4530545005346
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40
4530545005339
18 Day(s)
SGD 2.10

Minimum order quantity is 10.

Part Number : 12611
Days to Ship 18 Day(s)
Standard Unit Price SGD 2.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    40
  • Overall Length(mm)
    70
  • JAN Code
    4530545005339
  • Mass(g)
    6
  • Material details
    Stainless steel (thickness 0.4 mm)
1 pc.
90
4530545005346
18 Day(s)
SGD 2.80

Minimum order quantity is 10.

Part Number : 12612
Days to Ship 18 Day(s)
Standard Unit Price SGD 2.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Stainless Steel
  • Blade Width(mm)
    90
  • Overall Length(mm)
    70
  • JAN Code
    4530545005346
  • Mass(g)
    11
  • Material details
    Stainless steel (thickness 0.4 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)