(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Throw-Away Drill, GEN3 15 Series

Throw-Away Drill, GEN3 15 Series

[Features]
· Achieves machining cost reductions through high speed, high feed, high efficiency, and scrap management
· Larger scrap pocket
· X thinning with excellent centripetality
· Low resistance blade tip shape

(i)Caution

  • Use a holder and tip from the same series. Direct grooving is recommended if the coolant pressure is 3.5 MPa or more. Periodically replace the holder after the tip has been exchanged about 100 times.

Part Number

Configured Part Number is shown.

Part Number
60315H-20FM
60515H-20FM
60715H-20FM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length L
(mm)
Maximum Machining Length
(mm)
Body Length
(mm)

SGD 519.87

1 Piece(s) 12 Day(s) or more 125.148.0 3D77.6

SGD 574.89

1 Piece(s) 12 Day(s) or more 15780.0 5D109.6

SGD 627.28

1 Piece(s) 12 Day(s) or more 189111.9 7D141.6

Loading...

  1. 1

Basic Information

Shank Type straight shank Shank Diameter x Length(mm) ø20 x 50 Pipe Screw 1/8"
Applicable Clamp Screw 7247-IP7-10 Applicable Screwdriver 8IP-7 (Sold Separately) Accessories Clamp Screw x 4, Screw Seizing Prevention Agent (Easy-Break)
Shape Torsional Groove Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)