(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hexagon-Shape With Hole, Negative, WNMG-EM, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
WNMG080408NEMAC6020M
WNMG080408NEMAC8015P
WNMG080408NEMAC8035P
WNMG080412NEMAC6020M
WNMG080412NEMAC8015P
WNMG080412NEMAC8035P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type

SGD 8.05

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6020M

SGD 8.38

10 Piece(s) 7 Day(s) or more Steel0.8AC8015P

SGD 8.38

10 Piece(s) 7 Day(s) or more Steel0.8AC8035P

SGD 8.05

10 Piece(s) 7 Day(s) or more Stainless Steel1.2AC6020M

SGD 8.38

10 Piece(s) 7 Day(s) or more Steel1.2AC8015P

SGD 8.38

10 Piece(s) 7 Day(s) or more Steel1.2AC8035P

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Breaker Application Medium to coarse grinding Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Hole Availability Yes Hole Shape Cylindrical Breaker Availability Yes (both sides) / No
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Breaker Rake Angle(°) 0
Cutting Edge Length(mm) 8.7 Material Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)