(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

35° Diamond-Shape With Hole, Negative, VNGA○○○, For Medium Cutting

[Features]
· TiAIN AICrN nano-level super multi-layer PVD coating provides excellent wear-resistance.
· For machining high-hardness materials.

Part Number

Configured Part Number is shown.

Part Number
VNGA160404AC503U
VNGA160408AC503U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Detail Nose Radius
(mm)

SGD 20.98

10 Piece(s) 7 Day(s) or more 0.40.4

SGD 20.98

10 Piece(s) 7 Day(s) or more 0.80.8

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Negative Clearance Angle(°) 0 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code A
Hole Availability Yes Hole Shape Cylindrical Breaker Availability No
Material Type AC503U Inscribed circle(mm) 9.525 Thickness(mm) 4.76
Cutting Edge Length(mm) 16.6 Material Coating Hole Diameter(mm) 3.81

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)