(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

80° Diamond-Shape With Hole, Positive 11°, CPMT-LB, For Light Cutting

Part Number

Configured Part Number is shown.

Part Number
CPMT080204NLBAC6020M
CPMT080204NLBAC8035P
CPMT090304NLBAC6020M
CPMT090304NLBAC8035P
CPMT090308NLBAC6020M
CPMT090308NLBAC8035P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)

SGD 7.02

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6020M2.387.948

SGD 7.35

10 Piece(s) 7 Day(s) or more Steel0.4AC8035P2.387.948

SGD 7.78

10 Piece(s) 7 Day(s) or more Stainless Steel0.4AC6020M3.189.5259.7

SGD 8.11

10 Piece(s) 7 Day(s) or more Steel0.4AC8035P3.189.5259.7

SGD 7.78

10 Piece(s) 7 Day(s) or more Stainless Steel0.8AC6020M3.189.5259.7

SGD 8.11

10 Piece(s) 7 Day(s) or more Steel0.8AC8035P3.189.5259.7

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Breaker Application Light Cutting Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 11 Slot Code T
Hole Availability Yes Hole Shape Cylindrical bore; single-sided chamfering 40° to 60° Breaker Availability Yes (one side) / No
Breaker Rake Angle(°) 15 Material Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)