(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Triangle-Shape With Hole, Positive 11°, TPGT○○○-AY, For Aluminum

Part Number

Configured Part Number is shown.

Part Number
TPGT090201LAYH1
TPGT090201RAYH1
TPGT090202LAYH1
TPGT090202RAYH1
TPGT090204LAYH1
TPGT090204RAYH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPreferred Hand Nose Radius Detail Nose Radius
(mm)

SGD 11.28

10 Piece(s) 7 Day(s) or more Left HandedOthers0.1

SGD 11.28

10 Piece(s) 7 Day(s) or more Right HandedOthers0.1

SGD 11.28

10 Piece(s) 7 Day(s) or more Left Handed0.20.2

SGD 11.28

10 Piece(s) 7 Day(s) or more Right Handed0.20.2

SGD 11.28

10 Piece(s) 7 Day(s) or more Left Handed0.40.4

SGD 11.28

10 Piece(s) 7 Day(s) or more Right Handed0.40.4

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Yes Hole Shape Cylindrical bore + single-sided chamfering (40° to 60°) Breaker Availability One side / No
Material Type H1 Specification Details For aluminum alloys Inscribed circle(mm) 5.56
Thickness(mm) 2.38 Cutting Edge Length(mm) 9.6 Material Cemented carbide
Hole Diameter(mm) 2.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)