(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Clean Wipe RF-30

Clean Wipe RF-30【100 Pieces Per Package】

Standard Unit Price:
SGD 14.41
Days to Ship :
7 Day(s) or more

[Features]
·Low dust generation type non-woven wipe that suppresses fiber shedding by entwining fibers with a high-pressure water stream.
[Product Specifications]
·Type: flat 4-fold
·Size: 250 × 250 mm
·Quantity: 100 sheets/bag
·Material: rayon

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 14.41

100 Pieces Per Package

Part Number : 3-334-354
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 14.41
Quantity 100 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)