(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Filament Tape No902

Filament Tape No902

Standard Unit Price:
SGD 16.20-
Days to Ship :
11 Day(s)

[Features]
· High-strength adhesive tape featuring glass fibers in the vertical direction.
· Tape resists peeling even when wet.
[Applications]
· For packaging, tying, and fixing heavy objects, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Thickness(mm)
    0.18
  • Adhesiveness
    6.71 N/10 mm
  • Tensile Strength
    400.0 N/10 mm
  • Color Details
    Milky white
  • Base Materials
    Polyester + glass fiber
  • Adhesive
    G
  • Stretch(%)
    5
  • Internal capacity
    1 roll
Part Number
Internal capacity

Refine by

  • 1 roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 roll
11 Day(s)
SGD 16.20

Minimum order quantity is 12.

Part Number : 902-25
Days to Ship 11 Day(s)
Standard Unit Price SGD 16.20
Quantity 1 roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Thickness(mm)
    0.18
  • Adhesiveness
    6.71 N/10 mm
  • Tensile Strength
    400.0 N/10 mm
  • Color Details
    Milky white
  • Base Materials
    Polyester + glass fiber
  • Adhesive
    G
  • Stretch(%)
    5
1 roll
11 Day(s)
SGD 31.87

Minimum order quantity is 6.

Part Number : 902-50
Days to Ship 11 Day(s)
Standard Unit Price SGD 31.87
Quantity 1 roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Thickness(mm)
    0.18
  • Adhesiveness
    6.71 N/10 mm
  • Tensile Strength
    400.0 N/10 mm
  • Color Details
    Milky white
  • Base Materials
    Polyester + glass fiber
  • Adhesive
    G
  • Stretch(%)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)