(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Solid Bar BXBR Type

Carbide Solid Bar BXBR Type

[Features]
· 2-corner specification
· Supports a machining depth up to 5D (5 times the shank diameter)
· Can set any protrusion amount
· "Shank size = minimum machining diameter" making selection easy
· Uses KBMX type blade tip
[Applications]
· For finishing the inner diameter (small diameter)
・For blind and through hole machining

Part Number

Configured Part Number is shown.

Part Number
BXBR02005R-NB-ACZ150
BXBR03005R-NB-ACZ150
BXBR04005R-NB-ACZ150
BXBR05005R-NB-ACZ150
BXBR05020R-NB-ACZ150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank L1
(mm)
Shank h
(mm)
Insert Dimension ε
(mm)
Minimum machining diameter
(mm)
Machining depth
(mm)
Shank diameter
(mm)
Blade tip distance
(mm)
Offset
(mm)
Applicable sleeves

SGD 46.88

1 Piece(s) 11 Day(s) or more 501.80.052.010.02.00.800.20HBX 2016

SGD 50.90

1 Piece(s) 7 Day(s) or more 502.70.053.015.03.01.300.25HBX 3016

SGD 58.96

1 Piece(s) 7 Day(s) or more 603.60.054.020.04.01.800.35HBX 4016

SGD 69.69

1 Piece(s) 7 Day(s) or more 704.50.055.025.05.02.300.40HBX 5016

SGD 69.69

1 Piece(s) 7 Day(s) or more 704.50.205.025.05.02.300.40HBX 5016

Loading...

  1. 1

Basic Information

Product ​​Type Carbide bytes Material Type ACZ150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)