(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
IRO Bit 5-Piece Set IR5P01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

IRO Bit 5-Piece Set
Part Number: IR5P01

Standard Unit Price: SGD 14.43 Special Price SGD 14.43
Quantity: 5 Pieces Per Package
Days to Ship: 11 Day(s)

[Features]
· Colorful bits color-coded based on size.
· Excellent rust-proof performance.

Specifications of IR5P01

  • Tip Type
    Combination
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm)
    6
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    +1 × ø4.0 × 65, +2 × ø4.5 × 100, +2/-6 × 65, +2 × 110, +3 × 65
  • Heat treatment classification
    H
  • JAN Code
    4907587349514

Please check the type/dimensions/specifications of the part IR5P01 in the IRO Bit 5-Piece Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)