(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hand Holder for M6 (Part Numbers)

[Features]
· A product lineup of hand holders that can be used for everything from stick grindstones and fiber stones to files.
· A hand holder to which Polytor tools (M6 screw) can be attached.

Part Number

Configured Part Number is shown.

PA5701

Part Number
PA5701
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 93.92

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Holder Length(mm) 140 Trusco Code 852-9177
Type Details M6 Screw

Please check the type/dimensions/specifications of the part PA5701 in the Hand Holder for M6 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)