(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nylon Ball φ15mm

Nylon Ball φ15mm

Standard Unit Price:
SGD 610.60
Days to Ship :
8 Day(s)

【Product Specifications】
・Diameter (φmm): 15
・Content (kg): 1 (approx 164 pcs)
・Material: MC nylon (with iron core)
・Bulk specific gravity: Approx 1.84 - 1.85kg/L
・Weight per 1 piece: Approx 6.10g
・Application: Various pulverization and dispersion

Basic Specifications

  • Weight per Piece
    Approx. 6.10 g
  • Product Detail Type
    ø 15mm
  • Bulk specific gravity
    Approx. 1.84 to 1.85 kg/L
  • Quantity(Kg)
    1 (Approx. 164 pcs.)
  • Diameter(ømm)
    15
  • Applications
    Various crushing and dispersion
  • Materials
    MC nylon (With steel core)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 610.60

Part Number : 5-3416-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 610.60

Specificationtitle

  • Weight per Piece
    Approx. 6.10 g
  • Product Detail Type
    ø 15mm
  • Bulk specific gravity
    Approx. 1.84 to 1.85 kg/L
  • Quantity(Kg)
    1 (Approx. 164 pcs.)
  • Diameter(ømm)
    15
  • Applications
    Various crushing and dispersion
  • Materials
    MC nylon (With steel core)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)