(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Astage, Cooler Box, Isel

Click this image to zoom it.

Move the mouse over the image to zoom

Astage, Cooler Box, Isel

Standard Unit Price:
SGD 31.48-
Days to Ship :
8 Day(s)

[Features]
· ASR-10 holds 9 350-ml cans or 6 500-ml plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with convenient shoulder strap.

· ASR-13 holds 18 350-ml cans or 12 500-ml plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with convenient shoulder strap.

· ASR-25 holds 15 × 500-ml plastic bottles, 8 1.5-L plastic bottles or 7 2-L plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with convenient shoulder strap.

· ASR-35 holds 24 500-ml plastic bottles, or 10 1.5-L or 2-L plastic bottles standing.· This is based on the standard storage capacity. (This will vary if cold packs are also inside.)

· ASR-45 holds 28 500-ml plastic bottles, or 15 1.5-L or 2-L plastic bottles standing.
· This is based on the standard storage capacity. (It will vary if cold packs are also inside.)
· Comes with wheels making it easy to pull around by the handle.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 14
  • 46
  • Clear
External Dimensions(mm)

Refine by

  • 360×289×273
  • 635×359×383
  • Clear
Inside Dimension(mm)

Refine by

  • 281×211×226
  • 521×266×313
  • Clear
JAN Code

Refine by

  • 4945296013241
  • 4945296013272
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
14
360×289×273
281×211×226
4945296013241
8 Day(s)
SGD 31.48

Part Number : ASR-13
Days to Ship 8 Day(s)
Standard Unit Price SGD 31.48
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Color
    Ice Blue
  • Capacity(L)
    14
  • External Dimensions(mm)
    360×289×273
  • Inside Dimension(mm)
    281×211×226
  • JAN Code
    4945296013241
  • Mass(g)
    1500
  • Material
    Body, Lid, Tray, Belt: Polypropylene, Lid Packing: Foam Polyethylene, Heat Insulation Material: Styrofoam
  • Accessory
    Belt 1
  • Refrigerating Agent Usage Amount
    350×2
1 pc.
46
635×359×383
521×266×313
4945296013272
8 Day(s)
SGD 102.08

Part Number : ASR-45
Days to Ship 8 Day(s)
Standard Unit Price SGD 102.08
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cold-insulating container
  • Color
    Ice Blue
  • Capacity(L)
    46
  • External Dimensions(mm)
    635×359×383
  • Inside Dimension(mm)
    521×266×313
  • JAN Code
    4945296013272
  • Mass(g)
    4500
  • Material
    Body, Lid, Tray, Belt: Polypropylene, Lid Packing: Foam Polyethylene, Heat Insulation Material: Styrofoam, Drain Plug Packing: NBR (Nitrile Rubber)
  • Accessory
    Drain tap X 1
  • Refrigerating Agent Usage Amount
    1000×2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)