(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Bumper Container Box BK BP-22-BK

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Bumper Container Box BK
Part Number: BP-22-BK

Standard Unit Price: SGD 31.52 Special Price SGD 31.52
Quantity: 1 pc.
Days to Ship: 8 Day(s)

[Features]
· Excellent impact resistance.
· A light and durable container that is hard to break.
· Excellent cold resistance.
· Durable when used even at low temperatures, making it less susceptible to cracking.
· With a convenient scale on the lid.
· BP-13 can be stacked with BP-25.
· BP-22 can be stacked with BP-45.

Specifications of BP-22-BK

  • Capacity(L)
    23
  • Color
    Black
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Inside Dimension(mm)
    319(W)×449(D)×155(H)
  • JAN Code
    4991068152830
  • Mass(kg)
    1.5
  • Material
    Polypropylene (Bumper-Grade Resin) Wire: Stainless Steel

Please check the type/dimensions/specifications of the part BP-22-BK in the Bumper Container Box BK series.

Similar Part Numbers

Part Number
BP-13-BK
BP-25-BK
BP-45-BK
BP-75-BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(L)
Inside Dimension
(mm)
JAN Code Mass
(kg)
Amount Of Content

SGD 20.54

1 Piece(s) 8 Day(s) 13245(W)×365(D)×140(H)49910681528160.9-

SGD 29.30

1 Piece(s) 8 Day(s) 24238(W)×358(D)×240(H)49910681528231.2-

SGD 44.44

1 Piece(s) 8 Day(s) 43309(W)×439(D)×300(H)49910681528472.1-

SGD 62.37

1 Piece(s) 8 Day(s) 68354(W)×609(D)×300(H)49910681533493-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)