(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heat Resistance Masking Tape CP905 18mm 18mm x 0.17mm x 55m

Heat Resistance Masking Tape CP905 18mm 18mm x 0.17mm x 55m

Standard Unit Price:
SGD 29.10
Days to Ship :
8 Day(s)

【Product Specifications】
・Width x thickness x length: 18mm x 0.17mm x 55m
・Material: Base material/crepe paper, Adhesive/rubber
・Operating temperature range: 177℃ (0.5 hours)
・Application: Solder, etc. of baking coating and printed board, for masking in high temperature conditions.

Basic Specifications

  • Heat-resistant temperature
    177°C
  • Tape thickness(mm)
    0.17
  • Tape Width(mm)
    18
  • Adhesive
    Rubber-based
  • Tape length(m)
    55
  • Base Material
    Crepe paper
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 29.10

Part Number : 1-6529-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.10

Specificationtitle

  • Heat-resistant temperature
    177°C
  • Tape thickness(mm)
    0.17
  • Tape Width(mm)
    18
  • Adhesive
    Rubber-based
  • Tape length(m)
    55
  • Base Material
    Crepe paper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)