(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Waders For Water 27.0cm 1-2682-16

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Waders For Water 27.0cm
Part Number: 1-2682-16

Standard Unit Price: SGD 611.70 Special Price SGD 611.70
Days to Ship: 21 Day(s)

【Product Specifications】
・Size: 27cm
・Material: Natural rubber, etc.
・Washable as a whole
・With shoulder and hip rubber band

Specifications of 1-2682-16

  • Product Type
    Work shoes
  • Shape
    Boots
  • Upper Type
    Without String
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    27
  • Standard
    No Standard
  • Toe box
    NA
  • Color Details
    Black
  • Specification details
    Comes with shoulder and waist elastic bands, fully washable
  • Type
    Chest wader with body
  • Materials
    Natural rubber, etc.
  • Armpit Length
    132cm
  • Inseam
    78.5cm
  • Foot circumference
    26.1cm
  • Waist circumference
    120cm

Please check the type/dimensions/specifications of the part 1-2682-16 in the Waders For Water 27.0cm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)