(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tri-Square, Dressmaking Measure/Rafter's Square/Flat Square (Part Numbers)

Tri-Square, Dressmaking Measure/Rafter's Square/Flat Square

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tri-Square, Dressmaking Measure/Rafter's Square/Flat Square
  • Tri-Square, Dressmaking Measure/Rafter's Square/Flat Square

[Features]
· Dressmaking scale is used in dimension measuring when dressmaking.
· The rafter set square and flat square are convenient for 2x4 construction as the widths on the long and short sides are expressed in inches.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

62359

 
Part Number
62359
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Long branch (short branch)
(mm)
Thickness
(mm)
Width
(mm)
Front surface scale long branch (outer scale)
(cm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Features 1 Back surface scale Mass
(g)

SGD 11.39

1 Piece(s) 8 Day(s) Iron305(204)1.2383027cm20cm16cm30cm27cm20cm16cmSame-division scale for the front and back sides, 1-mm pitch1mm pitch150

Loading...

  1. 1

Basic Information

Shape Same thickness Scale mm Surface Finish Paint

Please check the type/dimensions/specifications of the part 62359 in the Tri-Square, Dressmaking Measure/Rafter's Square/Flat Square series.

Similar Part Numbers

Part Number
64009
64548
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Long branch (short branch)
(mm)
Thickness
(mm)
Width
(mm)
Front surface scale long branch (outer scale)
(cm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Features 1 Back surface scale Mass
(g)

SGD 355.20

1 Piece(s) 8 Day(s) Stainless Steel785(380)1.53075-35cm-Dressmaking-Dressmaking-cm-division scale for the front and back sides, dressmaking scale for the back sideDressmaking scale396

SGD 45.30

1 Piece(s) 8 Day(s) Iron610(407)2.3516057cm40cm35cm60cm57cm40cm35cmSame-division scale for the front and back sides, 2-mm pitch2mm pitch806

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)