(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Absorber, PIG Oil Absorbent Mat MAT423A

Absorber, PIG Oil Absorbent Mat MAT423A

Standard Unit Price:
SGD 564.40
Days to Ship :
10 Day(s)

【Product Specifications】
・Vertical (mm): 380
・Horizontal (mm): 510
・Thickness (mm): 1.5
・Oil absorbed dose (L/box): 83.6
・Oil absorbed dose (L/sheet): 0.4
・200 sheets
・Mass (kg): 8.2

Basic Specifications

  • Specifications
    200 sheets included
  • Product Detail Type
    200 sheets included
  • Weight (kg)
    8.2
  • Oil absorption volume (L/box)
    83.6
  • Oil absorption volume (L/mat)
    0.4
  • Thickness (mm)
    1.5
  • Width (mm)
    510
  • Height (mm)
    380
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 564.40

Part Number : 61-3592-89
Days to Ship 10 Day(s)
Standard Unit Price SGD 564.40

Specificationtitle

  • Specifications
    200 sheets included
  • Product Detail Type
    200 sheets included
  • Weight (kg)
    8.2
  • Oil absorption volume (L/box)
    83.6
  • Oil absorption volume (L/mat)
    0.4
  • Thickness (mm)
    1.5
  • Width (mm)
    510
  • Height (mm)
    380

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)