(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chuko Flow Antistatic Fluororesin Adhesive Tape

Chuko Flow Antistatic Fluororesin Adhesive Tape

Standard Unit Price:
SGD 93.92-
Days to Ship :
10 Day(s) or more

[Features]
· Antistatic fluororesin adhesive tape.
· Features outstanding heat resistance, lack of adhesion, chemical resistance, and slipperiness.
· A type with high dimensional stability that uses glass cloth as a base.
[Applications]
· For manufacture of electronic devices and parts.
· In addition, applications that are sensitive to static electricity
[Product Specifications]
· Color: Black
· Width (mm): 50
· Length (m): 10
· Thickness (mm): 0.18
· Tensile Strength: 292 N/10 mm
· Adhesive strength: 5 N/10 mm
· Continuous usage temperature: -60 to 200°C
· JAN code: 4582221600376
· Mass: 178 g
[Material / Finish]
· Base: Glass Cloth + Fluorocarbon Resin Containing Conductive Carbon (PTFE)

(i)Caution

  • A cutter is required to cut this product.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Thickness(mm)
    0.18
  • Tensile Strength
    730N/25mm
  • Maximum Operating Temperature(°C)
    151 to 200
  • Surface resistivity
    10 to the 8th power Ω or less
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Food Sanitation Act of Japan
    Compatible
  • Adhesive strength
    13N/25mm
  • Operating Temperature Range(°C)
    -60 to 200
  • Adhesive
    Silicone-based

Catalog

Japanese Only

Part Number
Width(mm)

Refine by

  • 25
  • 50
  • 1000
  • Clear
Length(m)

Refine by

  • 1
  • 10
  • Clear
JAN Code

Refine by

  • 4582221600376
  • 4582221600383
  • 4582221602974
  • Clear
Trusco Code

Refine by

  • 126-0024
  • 126-0021
  • 204-9566
  • Clear
Characteristic

Refine by

  • Insulated,Chemical Resistant
  • Weather-Resistant,Chemical Resistant
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25
10
4582221600383
126-0021
Weather-Resistant,Chemical Resistant
18 Day(s)
SGD 93.92

Part Number : AGB100-18X25
Days to Ship 18 Day(s)
Standard Unit Price SGD 93.92

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.18
  • Tensile Strength
    730N/25mm
  • Maximum Operating Temperature(°C)
    151 to 200
  • JAN Code
    4582221600383
  • Trusco Code
    126-0021
  • Characteristic
    Weather-Resistant,Chemical Resistant
  • Surface resistivity
    10 to the 8th power Ω or less
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Food Sanitation Act of Japan
    Compatible
  • Adhesive strength
    13N/25mm
  • Mass(g)
    89
  • Operating Temperature Range(°C)
    -60 to 200
  • Base Materials
    -
  • Adhesive
    Silicone-based
50
10
4582221600376
126-0024
Weather-Resistant,Chemical Resistant
18 Day(s)
SGD 181.98

Part Number : AGB100-18X50
Days to Ship 18 Day(s)
Standard Unit Price SGD 181.98

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.18
  • Tensile Strength
    730N/25mm
  • Maximum Operating Temperature(°C)
    151 to 200
  • JAN Code
    4582221600376
  • Trusco Code
    126-0024
  • Characteristic
    Weather-Resistant,Chemical Resistant
  • Surface resistivity
    10 to the 8th power Ω or less
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Food Sanitation Act of Japan
    Compatible
  • Adhesive strength
    13N/25mm
  • Mass(g)
    178
  • Operating Temperature Range(°C)
    -60 to 200
  • Base Materials
    -
  • Adhesive
    Silicone-based
1000
1
4582221602974
204-9566
Insulated,Chemical Resistant
10 Day(s)
SGD 370.59

Part Number : AGB-500-6-1000
Days to Ship 10 Day(s)
Standard Unit Price SGD 370.59

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    1000
  • Length(m)
    1
  • Thickness(mm)
    0.18
  • Tensile Strength
    730N/25mm
  • Maximum Operating Temperature(°C)
    151 to 200
  • JAN Code
    4582221602974
  • Trusco Code
    204-9566
  • Characteristic
    Insulated,Chemical Resistant
  • Surface resistivity
    10 to the 8th power Ω or less
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Food Sanitation Act of Japan
    Compatible
  • Adhesive strength
    13N/25mm
  • Mass(g)
    3560
  • Operating Temperature Range(°C)
    -60 to 200
  • Base Materials
    Fluoropolymer impregnated glass cloth
  • Adhesive
    Silicone-based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)