(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hose For Gas (For City Gas) φ9.5 x φ15mm 1 Roll (10m)

Hose For Gas (For City Gas) φ9.5 x φ15mm 1 Roll (10m)

Standard Unit Price:
SGD 113.20
Days to Ship :
10 Day(s)

【Product Specifications】
・Material: Synthetic Rubber
・Inner diameter x outer diameter: φ9.5 x φ15mm
・Maximum cut length: 30m
・The price is for 1 roll (10m).
・*Orders is available by 1 roll unit.

Basic Specifications

  • Outer diameter(mm)
    15
  • Product Detail Type
    For city gas ø9.5 × ø15 mm, 1 roll (10 m)
  • Inner Diameter(ømm)
    9.5
  • Standard Size (Maximum Length)
    30m
  • Materials
    Synthetic rubber (inner surface) / synthetic resin (Outer surface)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 113.20

Part Number : 6-598-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 113.20

Specificationtitle

  • Outer diameter(mm)
    15
  • Product Detail Type
    For city gas ø9.5 × ø15 mm, 1 roll (10 m)
  • Inner Diameter(ømm)
    9.5
  • Standard Size (Maximum Length)
    30m
  • Materials
    Synthetic rubber (inner surface) / synthetic resin (Outer surface)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)