(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Centimeter Stokes Standard Viscosity Fluid 100cst SN-3

Centimeter Stokes Standard Viscosity Fluid 100cst SN-3

【Product Specifications】
・Model number: SN-3
・Kinematic viscosity (cST): 100 (the value at 25℃)
・Flash point (℃): 300 or higher
・Component: Dimethylpolysiloxane
・Capacity: 500mL

PDF

Part Number

Configured Part Number is shown.

5-5709-03

 
Part Number
5-5709-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 134.50

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Viscosity standard solution Capacity 500 mL Component Dimethylpolysiloxane
Part number SN-3 Kinematic Viscosity (cST) 100 (value at 25°C) Flash Point (°C) 300 or more
Product Detail Type Stokes Viscosity Liquid, 100 cST

Please check the type/dimensions/specifications of the part 5-5709-03 in the Centimeter Stokes Standard Viscosity Fluid 100cst SN-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)