(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Flexible Fluorine Hose E-PD-8 8 x 12 1 Roll (20m) 5-5322-04

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Flexible Fluorine Hose E-PD-8 8 x 12 1 Roll (20m)
Part Number: 5-5322-04

Standard Unit Price: SGD 426.90 Special Price SGD 426.90
Days to Ship: 8 Day(s)

【Product Specifications】
・Material: Inner layer; Fluorocarbon resin, Outer layer; Special thermoplastic elastomer
・Model number: E-PD-8
・Allowable temperature limit: -20 to +80℃
・Inner diameter x outer diameter: φ8 x φ12mm
・1 roll (20m)
・Maximum cut length: 100m
・Maximum operating pressure (20℃): ≦0.6MPa
・Minimum bent radius: φ48mm
・Application: Piping for shipping chemicals, food, drink, oil, gasoline, etc.
・Fluorocarbon resin used for inner layer conforms to the United States Food and Drug Administration and the Food Sanitation Act Ministry of Health and Welfare Notice No.20.
・*Since this product is layered structure, Use fittings to seal hose inside.

Specifications of 5-5322-04

  • Outer diameter(mm)
    12
  • Product Detail Type
    8 × 12, 1 roll (20 m)
  • Inner Diameter(ømm)
    8
  • Standard Size (Maximum Length)
    20 m / 100 m
  • Code number
    E-PD-8
  • Heat-Resistant Temperature
    -20 to +80°C
  • Minimum Bending Radius(mm)
    48
  • Max. Pressure(MPa)
    ≤ 0.6 MPa
  • Materials
    Inner layer: fluoropolymer (PVDF); outer layer: special thermoplastic elastomer

Please check the type/dimensions/specifications of the part 5-5322-04 in the Flexible Fluorine Hose E-PD-8 8 x 12 1 Roll (20m) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)