(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Platinum Resistance Thermometer Class A Three-Wire System Tsr-3.2-150k-L

Platinum Resistance Thermometer Class A Three-Wire System Tsr-3.2-150k-L

【Product Specifications】
・Model number: TSR-3.2-150K-L
・Temperature range: -200 to +100℃
・Sheath size: φ3.2 x 150mm
・Element: Platinum resistance thermometer (Pt100) class A three-wire system
・Coating material: Vinyl shield (VLS)
・Lead wire length: 2m
・Lead wire terminal part: Crimp terminal (4Y)
・Sheath material: Stainless steel (SUS316)
・Sheath type

PDF

Part Number

Configured Part Number is shown.

5-1080-07

 
Part Number
5-1080-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 241.00

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number TSR-3.2-150K-L Lead wire terminal Crimp terminal (4Y) Element Platinum resistance thermometer (Pt100) Class A 3-wire type
Details Sheath type Product detail type (Sheath type) Class A 3-wire system Temperature range -200 to +100°C
Sheath section material Stainless steel (SUS316) Coating material vinyl shield (VLS) Sheath size ø 3.2×150mm
Lead wire length 2m

Please check the type/dimensions/specifications of the part 5-1080-07 in the Platinum Resistance Thermometer Class A Three-Wire System Tsr-3.2-150k-L series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)