(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Fluororesin Film (PFA) 1,150 × 10 m Thickness 0.0125 mm 1 reel

Fluororesin Film (PFA) 1,150 × 10 m Thickness 0.0125 mm 1 reel

Standard Unit Price:
SGD 584.50
Days to Ship :
10 Day(s)

Basic Specifications

  • Size(mm)
    1150×10m
  • Operating temperature(℃)
    Continuous: 260
  • Thickness(mm)
    0.0125
  • Melting Point
    305°C
  • Heat Resistance
  • Chemical Resistance
  • Mechanical Strength
  • Weather Resistance
  • Non-Adhesiveness
  • Water Resistant Contact Angle
    115°
  • Water Vapor Barrier / Permeation Amount (t 0.1 mm)
    ○/2 g/m2 · d
  • Transparency
  • Quantity
    1 Roll
  • Flame Retardant
    94V-0
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 584.50

Part Number : 3-5593-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 584.50

Specificationtitle

  • Size(mm)
    1150×10m
  • Operating temperature(℃)
    Continuous: 260
  • Thickness(mm)
    0.0125
  • Melting Point
    305°C
  • Heat Resistance
  • Chemical Resistance
  • Mechanical Strength
  • Weather Resistance
  • Non-Adhesiveness
  • Water Resistant Contact Angle
    115°
  • Water Vapor Barrier / Permeation Amount (t 0.1 mm)
    ○/2 g/m2 · d
  • Transparency
  • Quantity
    1 Roll
  • Flame Retardant
    94V-0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)