(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Fluororesin Film (FEP) 1,150 mm×1 m Thickness 0.05 mm 3-5588-03

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Fluororesin Film (FEP) 1,150 mm×1 m Thickness 0.05 mm
Part Number: 3-5588-03

Standard Unit Price: SGD 102.80 Special Price SGD 102.80
Days to Ship: 21 Day(s)

Specifications of 3-5588-03

  • Thickness(mm)
    0.05
  • Size(mm)
    1150×1m
  • Operating temperature(℃)
    Continuous: 200
  • Thickness(mm)
    0.05
  • Melting Point
    270°C
  • Heat Resistance
  • Chemical Resistance
  • Mechanical Strength
  • Weather Resistance
  • Non-Adhesiveness
  • Water Resistant Contact Angle
    114°
  • Water Vapor Barrier / Permeation Amount (t 0.1 mm)
    ○/1 g/m2 · d
  • Transparency
  • Quantity
    1 Roll
  • Flame Retardant
    94V-0

Please check the type/dimensions/specifications of the part 3-5588-03 in the Fluororesin Film (FEP) 1,150 mm×1 m Thickness 0.05 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)