(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Stainless Steel Ball Valve V03-304-08 (Connection Standard 1Rc) 3-5240-05

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Stainless Steel Ball Valve V03-304-08 (Connection Standard 1Rc)
Part Number: 3-5240-05

Standard Unit Price: SGD 89.00 Special Price SGD 89.00
Days to Ship: 10 Day(s)

【Product Specifications】
・Model number: V03-304-08
・Connection standards (Rc): 1
・Body material: Stainless Steel (SCS13A)
・Maximum allowable pressure: Water, oil, gas at room temperature/4.12MPa, Saturated vapor/0.5MPa
・Sheet leak testing pressure: Pneumatic 0.59MPa (comply with JIS B 2003)
・Operating temperature range: -20 - 200℃ (no freezing)

Specifications of 3-5240-05

  • Maximum allowable pressure
    Water, oil, gas at room temperature: 4.12 MPa; saturated vapor: 0.5 MPa
  • Operating temperature range
    -20 to 200°C (no freezing)
  • Connection standard
    Rc1
  • Product Detail Type
    (Connection Standard 1Rc)
  • Seat leakage test pressure
    Pneumatic 0.59 MPa (According to JIS B 2003)
  • Materials
    stainless steel (SCS13A)

Please check the type/dimensions/specifications of the part 3-5240-05 in the Stainless Steel Ball Valve V03-304-08 (Connection Standard 1Rc) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)