(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slim Stocker S 3,M 2 Stage Rack 180 x 400 x 850mm

Slim Stocker S 3,M 2 Stage Rack 180 x 400 x 850mm

Standard Unit Price:
SGD 125.50
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 442636
・Number of drawers: S x 3・M x 2
・Size (mm): 180 x 400 x 850
・Material: PP (Polypropylene)
・Internal dimensions of drawers: S/127 x 360.5 x 116mm, M/126.5 x 360 x 184.5mm

Basic Specifications

  • Size (mm)
    180×400×850
  • Drawer Inner Dimensions
    S: 127 × 360.5 × 116 mm; M: 126.5 × 360 × 184.5 mm
  • Number of drawers
    S×3·M×2
  • Material
    PP (polypropylene)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 125.50

Part Number : 3-5117-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 125.50

Specificationtitle

  • Size (mm)
    180×400×850
  • Drawer Inner Dimensions
    S: 127 × 360.5 × 116 mm; M: 126.5 × 360 × 184.5 mm
  • Number of drawers
    S×3·M×2
  • Material
    PP (polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)