(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Glove with Vinyl Fleece Piles Middle Thick L Green 1 Pair

Glove with Vinyl Fleece Piles Middle Thick L Green 1 Pair

Standard Unit Price:
SGD 6.15
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: L green
・Size: L
・Color: Green
・Quantity: 1 pair
・Material: Surface/vinyl chloride (non-phthalate ester plasticizer), Fleeced fabric/rayon, cotton
・Length: 310mm
・Non-skid processing
・Antibacterial deodorant processing (fleeced fabric)

Basic Specifications

  • Size
    L
  • Color
    Green
  • Type
    Medium Thick
  • Details
    Antibacterial deodorization processing (lining)
  • Overall length
    310mm
  • Features
    Anti-slip processing
  • Materials
    Surface: PVC (non-phthalate thermoplastic), lining: rayon/cotton
  • Quantity
    1 pair
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 6.15

Part Number : 2-9729-14
Days to Ship 10 Day(s)
Standard Unit Price SGD 6.15

Specificationtitle

  • Size
    L
  • Color
    Green
  • Type
    Medium Thick
  • Details
    Antibacterial deodorization processing (lining)
  • Overall length
    310mm
  • Features
    Anti-slip processing
  • Materials
    Surface: PVC (non-phthalate thermoplastic), lining: rayon/cotton
  • Quantity
    1 pair

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)