(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Silicon Standard Viscosity Fluid 100mpa・S

Silicon Standard Viscosity Fluid 100mpa・S

【Product Specifications】
・Viscosity (cP) (when 25℃): 100
・Capacity (mL): 500
・For Brook field

PDF

Part Number

Configured Part Number is shown.

2-9625-03

 
Part Number
2-9625-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 532.00

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Viscosity standard solution Details for brookfield Capacity (mL) 473
Viscosity (cP) (at 25°C) 100 Product Detail Type 100mPa·s

Please check the type/dimensions/specifications of the part 2-9625-03 in the Silicon Standard Viscosity Fluid 100mpa・S series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)