(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

K Thermocouple (Sheath Type) Kto-1650c

K Thermocouple (Sheath Type) Kto-1650c

【Product Specifications】
・Model number: KTO-1650C
・Sheath size: φ1.6 x 50mm
・Temperature range: -50℃ to +650℃ (φ1.6mm type)
・Lead wire length: 2m
・Lead wire terminal part: Omega type connector
・Sheath material: Stainless steel (SUS304)
・Lead wire coating material: Glass
・*Please use it in an environment that temperature of the base of the sheath is 100℃ or less.

PDF

Part Number

Configured Part Number is shown.

2-8107-01

 
Part Number
2-8107-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 75.75

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number 2-8107-01 Part number KTO-1650C Details With omega type connector
Temperature range -50 to +650°C Sheath size ø 1.6×50mm Lead wire length 2m
Material Sheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool

Please check the type/dimensions/specifications of the part 2-8107-01 in the K Thermocouple (Sheath Type) Kto-1650c series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)