(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Lighting Magnifier Replacement Lens 8 x (Part Numbers)

Lighting Magnifier Replacement Lens 8 x

【Product Specifications】
・Model number: 8
・Magnification: 8 x
・Lens diameter (φmm): 90
・Lens configuration: Set of 4 lenses
・Fluorescent lamps to use: 20W round type lamp

PDF

Part Number

Configured Part Number is shown.

2-3096-04

 
Part Number
2-3096-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,162.30

1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Lens Configuration 4 lenses Lens diameter (ø mm) 90 Magnification

Please check the type/dimensions/specifications of the part 2-3096-04 in the Lighting Magnifier Replacement Lens 8 x series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)