(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electronic Balance φ120mm 220G

Electronic Balance φ120mm 220G

Standard Unit Price:
SGD 899.30
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: SPX222JP
・Weighing capacity (g): 220
・Minimum display (g): 0.01
・Plate size (mm): φ120
・Power supply: 100VAC 50/60Hz (including AC adapter) or AA battery x 4 pieces (optional)
・With tare function
・Weight: 1kg
・Accessories: Weight for calibration (excluding STX2201JP, STX6201JP)

Basic Specifications

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    220
  • Specifications
    With tare function
  • Plate size(mm)
    ø 120
  • Weight(kg)
    1
  • Power Supply
    100 V AC 50/60 Hz (AC adapter included) or AA dry cell batteries × 4 pcs. (sold separately)
  • Accessory
    Weight for calibration
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 899.30

Part Number : 1-9070-21
Days to Ship 16 Day(s)
Standard Unit Price SGD 899.30

Specificationtitle

  • Product Type
    Electronic balance
  • Minimum Display(mg)
    10
  • Weighed Amount(g)
    220
  • Specifications
    With tare function
  • Plate size(mm)
    ø 120
  • Weight(kg)
    1
  • Power Supply
    100 V AC 50/60 Hz (AC adapter included) or AA dry cell batteries × 4 pcs. (sold separately)
  • Accessory
    Weight for calibration

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)