(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Linicon Vacuum Pump 25L/Min 39W

Linicon Vacuum Pump 25L/Min 39W

Standard Unit Price:
SGD 1,190.10
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: LV-435A
・Achieving vacuum degree (kPa): Approx -46.7 (-350mmHg)
・Discharge air volume (L/min): 25
・Power consumption (50/60Hz): 60
・Rated hour: Continuous
・Discharge port size: PT1/4 (with silencer)
・Inlet port size: PT1/4
・Power supply: AC100V 50Hz only
・Power cord length: 1.5m cabtyre cord
・Power switch: With toggle switch
・Size: 241 x 177 x 204mm
・Weight: 6.3kg
・Accessories: Socket, plug (for φ8mm), silencer x 1 piece each

Basic Specifications

  • Size(mm)
    190×122×174
  • Weight(g)
    3700
  • Power consumption
    39W
  • Rated Time
    Continuous
  • Power switch
    Rocker switch
  • Ultimate vacuum
    Approximately -46.6 kPa (-350mmHg)
  • Product Detail Type
    25L/min 39W
  • Cable Length
    2.5 m (Cabtire code)
  • Air discharge volume(l/min)
    25
  • Size of Outlet Port
    PT1/4
  • Suction Port Size
    PT1/4
  • Power Supply
    100 V AC 50/60 Hz
  • Accessories
    1 each of socket, plug (⌀8 mm), and silencer
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,190.10

Part Number : 1-7337-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,190.10

Specificationtitle

  • Size(mm)
    190×122×174
  • Weight(g)
    3700
  • Power consumption
    39W
  • Rated Time
    Continuous
  • Power switch
    Rocker switch
  • Ultimate vacuum
    Approximately -46.6 kPa (-350mmHg)
  • Product Detail Type
    25L/min 39W
  • Cable Length
    2.5 m (Cabtire code)
  • Air discharge volume(l/min)
    25
  • Size of Outlet Port
    PT1/4
  • Suction Port Size
    PT1/4
  • Power Supply
    100 V AC 50/60 Hz
  • Accessories
    1 each of socket, plug (⌀8 mm), and silencer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)