(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Probe for Waterproof Digital Thermometer Surface Temperature, L Tip

Sensor Probe for Waterproof Digital Thermometer Surface Temperature, L Tip

Sensor Probe for Waterproof Digital Thermometer Surface Temperature, L Tip
It is a device that can be used with waterproof digital thermometers from AS ONE ,such as the CT-5100WP and CT-5200WP models.
[Features]
• Sensor type: thermocouple K-type
• Shape of the probe head: L-shape
• Temperature measurement range (℃): -40 ~ 500
• Length of the probe L head (mm.): 40
[Applications]
It can be used with waterproof digital thermometers, such as the CT-5100WP and CT-5200WP models.

PDF

Part Number

Configured Part Number is shown.

1-6785-33

 
Part Number
1-6785-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 341.10

1 Piece(s) 54 Day(s)

Loading...

  1. 1

Basic Information

Specifications Sensor Probe Manufacturer Model Number KS-500L Details Surface temperature/L-shaped tip
Product detail type (Sensor probe) Surface temperature/L-type tip Temperature range -40 to 500°C Tip length 40mm

Please check the type/dimensions/specifications of the part 1-6785-33 in the Sensor Probe for Waterproof Digital Thermometer Surface Temperature, L Tip series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)