(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Oil-Sealed Rotary Vacuum Pump 130 x 203 x 159.5mm 2 Stage Type

Oil-Sealed Rotary Vacuum Pump 130 x 203 x 159.5mm 2 Stage Type

Standard Unit Price:
SGD 1,442.50
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: G-5DA
・Type: 2 stage type
・Exhaust speed (effective) (L/min): 5/6 (50/60Hz)
・Achieving pressure (Pa): 6.7
・Power (V): Single-phase 100
・Inlet diameter (OD) x (ID) mm: 12 x 6 (M20 x P1)
・Oil used: SMR-100 (included)
・Oil volume: 180mL
・Size: 130 x 203 x 159.5mm
・Weight: 5kg
・Small direct connection type
・*When using an inlet pipe smaller than the inlet pipe inner diameter of the pump, The effective exhaust speed may decrease slightly.

Basic Specifications

  • Size(mm)
    130×203×159.5
  • Type
    Two-stage type, small direct connection type
  • Weight(g)
    5000
  • Oil used
    SMR-100 (included)
  • Product Detail Type
    130 × 203 × 159.5 mm two-stage type
  • Ultimate Pressure (kPa)
    6.7×10⁻³
  • Intake diameter (OD) × (ID) mm
    12×6(M20×P1)
  • Oil Amount
    180 ml
  • Power Supply
    Single-phase 100 V
  • Displacement(l/min)
    5/6 (50/60 Hz) (Effective)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,442.50

Part Number : 1-672-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,442.50

Specificationtitle

  • Size(mm)
    130×203×159.5
  • Type
    Two-stage type, small direct connection type
  • Weight(g)
    5000
  • Oil used
    SMR-100 (included)
  • Product Detail Type
    130 × 203 × 159.5 mm two-stage type
  • Ultimate Pressure (kPa)
    6.7×10⁻³
  • Intake diameter (OD) × (ID) mm
    12×6(M20×P1)
  • Oil Amount
    180 ml
  • Power Supply
    Single-phase 100 V
  • Displacement(l/min)
    5/6 (50/60 Hz) (Effective)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)