(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Moisture-Proof Digital Salimeter (Part Numbers)

Moisture-Proof Digital Salimeter

【Product Specifications】
・Salinity concentration measuring method: Electric conductivity method
・Measurement accuracy: ±0.1% (0.0 - 2.0%) (in the case of liquid temperature being room temperature)
・Operating temperature range: 0 - 80℃
・Display system: 7 segments LCD/2 digit display (taste level graphic display)
・With automatic temperature compensation function
・Size: 30 x 158 x 14mm
・Weight: Approximately 25g (including cell)
・Power supply: CR1616 Cell (DC3V) x 1 piece (included for test)
・Measurement range (%): 0.0 - 5.0
・Resolution (%): 0.1
・Model number: EB-158DP (moisture proof type)

PDF

Part Number

Configured Part Number is shown.

1-5793-02

 
Part Number
1-5793-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 153.00

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(%) 0.0 to 5.0% Size 30×158×14mm Specifications With automatic temperature compensation function
Power Supply CR1616 button battery (3 V DC) x 1 piece (included for testing) Weight Approx. 25 g (including batteries) Resolution 0.1%
Operating temperature range 0 to 80°C Measurement accuracy ±0.1% (0.0 to 2.0%) (When liquid temperature is room temperature) Display method 7 segment LCD/2 digit display (Taste level graphic display)
Salinity Measurement Method Electrical conductivity method Details Moisture-proof type Product Detail Type Moisture-proof type

Please check the type/dimensions/specifications of the part 1-5793-02 in the Moisture-Proof Digital Salimeter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)