(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra-Fine Temperature Sensor φ0.50mm 100mm Omega Connector

Ultra-Fine Temperature Sensor φ0.50mm 100mm Omega Connector

【Product Specifications】
・Connector shape: Omega connector
・Sheath diameter: φ0.50mm
・Sheath length (mm): 100
・Material: Sheath part/stainless steel (SUS316), Lead wire coating/fluoropolymer・Allowable temperature limit: Sheath/0 - 600℃, Lead wire/200℃
・Lead wire length: 2m
・K class thermocouple
・*Measurement available temperature changes by line diameters and usage.

PDF

Part Number

Configured Part Number is shown.

1-4225-01

 
Part Number
1-4225-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 295.20

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Specifications K Thermocouple Manufacturer Model Number 1-4225-01 Sheath section length (mm) 100
Product detail type ⌀0.50mm 100mm Omega Connector Heat-resistant temperature Sheath part/0 to 600°C, Lead wire/200°C Connector shape Omega connector
Sheath section diameter ø 0.50mm Lead wire length 2m Material Sheath part/Inconel, lead wire coating/fluororesin (R)

Please check the type/dimensions/specifications of the part 1-4225-01 in the Ultra-Fine Temperature Sensor φ0.50mm 100mm Omega Connector series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)