(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Union 30-10U Straight

Union 30-10U Straight

Standard Unit Price:
SGD 56.60
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 30-10U
・Straight
・Material: Body/PTFE (fluorocarbon resin), Nut/ECTFE (fluorocarbon resin)
・Maximum operating temperature: 100℃
・Taper contraction seal method
・Applicable tube material: PFA・PTFE
・Tube diameter: 3/8"

Basic Specifications

  • Type
    Straight
  • Tube diameter
    3/8 inch
  • Maximum operating temperature
    100°C
  • Compatible Tube Materials
    PFA·PTFE
  • Product Detail Type
    Straight
  • Features
    Taper shrink seal method
  • Materials
    Body: PTFE (Fluoropolymer); nut: ECTFE (Fluoropolymer)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 56.60

Part Number : 1-3827-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 56.60

Specificationtitle

  • Type
    Straight
  • Tube diameter
    3/8 inch
  • Maximum operating temperature
    100°C
  • Compatible Tube Materials
    PFA·PTFE
  • Product Detail Type
    Straight
  • Features
    Taper shrink seal method
  • Materials
    Body: PTFE (Fluoropolymer); nut: ECTFE (Fluoropolymer)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)