(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bore Through Connector 30-10mct6 R3/8

Bore Through Connector 30-10mct6 R3/8

Standard Unit Price:
SGD 30.40
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: 30-10MCT6
・Material: Body/PTFE (fluorocarbon resin), Nut/ECTFE (fluorocarbon resin)
・Maximum operating temperature: 100℃
・Taper contraction seal method
・Applicable tube material: PFA・PTFE
・Tube diameter: 3/8"
・Screw size: R3/8

Basic Specifications

  • Tube diameter
    3/8 inch
  • Maximum operating temperature
    100°C
  • Compatible Tube Materials
    PFA·PTFE
  • Product Detail Type
    R3/8
  • Thread size
    R3/8
  • Features
    Taper shrink seal method
  • Materials
    Body: PTFE (Fluoropolymer); nut: ECTFE (Fluoropolymer)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 30.40

Part Number : 1-3825-07
Days to Ship 10 Day(s)
Standard Unit Price SGD 30.40

Specificationtitle

  • Tube diameter
    3/8 inch
  • Maximum operating temperature
    100°C
  • Compatible Tube Materials
    PFA·PTFE
  • Product Detail Type
    R3/8
  • Thread size
    R3/8
  • Features
    Taper shrink seal method
  • Materials
    Body: PTFE (Fluoropolymer); nut: ECTFE (Fluoropolymer)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)