(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Film Thickness Measuring Equipment for Wet 234R/V

Film Thickness Measuring Equipment for Wet 234R/V

【Product Specifications】
・Model number: 234R/V
・Material: Stainless
・Dimensions: φ50 x 12mm
・Weight: 150g
・With leather cover
・ISO2808, ASTM D1212, JIS K5600 conform product.
・Measurement range: 000 - 0500μm
・1 scale: 20μm
・Rotary gauge

PDF

Part Number

Configured Part Number is shown.

1-3657-05

 
Part Number
1-3657-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,850.30

1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Specifications rotary gauge Details with leather cover Product Detail Type 234R/Ⅴ
Part Number 234R/V Weight (g) 150g Measurement Range 000 to 0500μm
Materials Stainless steel Dimensions ø 50×12mm 1 increment 20μm
Features ISO2808/ASTM D1212/JIS K5600 compliant product

Please check the type/dimensions/specifications of the part 1-3657-05 in the Film Thickness Measuring Equipment for Wet 234R/V series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)